Housing, Box mounting base, HC-STA-D15 (1424365)

Housing, Box mounting base, HC-STA-D15 1424365

Product Details:

Manufacturer part number: 1424365

Brand: PHOENIX CONTACT

Price: 16.25

Delivery time: 7 Days


Technical Data:

Width: 56.6 mm

Height: 87.92 mm

With hinged lid: false


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1424365

Part Number
1424365
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
With hinged lid

16.25 €

12 7 Days 56.687.92false

Loading...

  1. 1

Basic information

UV resistant false Depth(mm) - Colour housing -
Locking mechanism Single locking lever Number of conduit inlets - With cable screw gland false
EMC-version true Corrosion resistant true Material housing Other
Coating housing Uncoated Operation temperature(°C) -40|125 Inflammability class of insulation material acc. with UL94 Other
Impact strength - With distance piece - Number of openings -
With sealing - Type of housing Socket case Degree of protection (IP), mounted IP66
Material adapter plate - Position cable feed Sideways Position of the shackle Cover
Mounting method of the cable gland -

This page is Housing, Box mounting base, HC-STA-D15, part number 1424365.
You can find the detail information about specifications and dimensions on part number 1424365.

Variation of this product

Part Number
1424364
1424366
1424367
1424369
1424371
1424372
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
With hinged lid

16.25 €

12 7 Days 56.687.43false

16.25 €

12 7 Days 56.687.43false

16.25 €

12 7 Days 56.688.57false

31.52 €

6 7 Days 78.7487.43true

31.52 €

6 7 Days 78.7487.92true

31.52 €

6 7 Days 78.7487.43true

Tech Support