Manufacturer part number: 1424350
Brand: PHOENIX CONTACT
Price: 8.80 €
Delivery time: 7 Days
Width: 32.13 mm
Position cable feed: Other
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1424350
UV resistant | false | Height(mm) | 74 | Depth(mm) | - |
---|---|---|---|---|---|
With hinged lid | false | Colour housing | - | Locking mechanism | Single locking lever |
Number of conduit inlets | - | With cable screw gland | false | EMC-version | true |
Corrosion resistant | true | Material housing | Other | Coating housing | Uncoated |
Operation temperature(°C) | -40|125 | Inflammability class of insulation material acc. with UL94 | Other | Impact strength | - |
With distance piece | - | Number of openings | - | With sealing | - |
Type of housing | Other | Degree of protection (IP), mounted | IP66 | Material adapter plate | - |
Position of the shackle | None | Mounting method of the cable gland | - |
This page is Housing, Sleeve housing, HC-STA-D15, part number 1424350.
You can find the detail information about specifications and dimensions on part number 1424350.
Part Number |
---|
1424347 |
1424348 |
1424349 |
1424351 |
1424352 |
1424353 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Position cable feed |
---|---|---|---|---|---|---|---|
8.80 € | 21 | 7 Days | 32.13 | Sideways | |||
18.70 € | 10 | 7 Days | 36.6 | Sideways | |||
18.70 € | 10 | 7 Days | 36.6 | Sideways | |||
18.70 € | 10 | 7 Days | 36.6 | Other | |||
8.80 € | 21 | 7 Days | 32.13 | Other | |||
18.70 € | 10 | 7 Days | 36.6 | Other |