Washer / ring, Protective screen, TOPMARK LASER (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0803435

Part Number
0803435
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

376.60 €

1 40 Days

Loading...

  1. 1

Basic information

Colour - Shape - Locking mechanism -
Ambient temperature(°C) -|- Inflammability class of insulation material acc. with UL94 - With sealing false
Degree of protection (IP), mounted - With captivity element -

This page is Washer / ring, Protective screen, TOPMARK LASER, part number 0803435.
You can find the detail information about specifications and dimensions on part number 0803435.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360