Manufacturer part number: 1886650
Brand: PHOENIX CONTACT
Price: 32.37 €
Delivery time: 28 Days
Width: 33 mm
Height: 75 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1886650
UV resistant | false | Depth(mm) | - | With hinged lid | false |
---|---|---|---|---|---|
Colour housing | - | Locking mechanism | Screw | Number of conduit inlets | - |
With cable screw gland | false | EMC-version | true | Corrosion resistant | - |
Material housing | Other | Coating housing | - | Operation temperature(°C) | -40|125 |
Inflammability class of insulation material acc. with UL94 | V0 | Impact strength | - | With distance piece | - |
Number of openings | - | With sealing | - | Type of housing | Other |
Degree of protection (IP), mounted | IP65 | Material adapter plate | - | Position cable feed | Other |
Position of the shackle | None | Mounting method of the cable gland | - |
This page is Housing, Powder-coated sleeve housing, VC-MP, part number 1886650.
You can find the detail information about specifications and dimensions on part number 1886650.
Part Number |
---|
1886634 |
1886676 |
1886689 |
1886702 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
26.29 € | 10 | 42 Days | 66 | 65 | |||
25.77 € | 10 | 25 Days | 33 | 65 | |||
28.20 € | 10 | 25 Days | 33 | 65 | |||
34.95 € | 10 | 39 Days | 33 | 75 |