Housing, Box mounting base, HC-STA-B48 (1424866)

Housing, Box mounting base, HC-STA-B48 1424866

Product Details:

Manufacturer part number: 1424866

Brand: PHOENIX CONTACT

Price: 140.50

Delivery time: 50 Days


Technical Data:

Width: 120 mm

Height: 150.04 mm

With hinged lid: false


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1424866

Part Number
1424866
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
With hinged lid

140.50 €

2 50 Days 120150.04false

Loading...

  1. 1

Basic information

UV resistant false Depth(mm) - Colour housing -
Locking mechanism Single locking lever Number of conduit inlets - With cable screw gland false
EMC-version true Corrosion resistant - Material housing Other
Coating housing Uncoated Operation temperature(°C) -40|125 Inflammability class of insulation material acc. with UL94 Other
Impact strength - With distance piece - Number of openings -
With sealing - Type of housing Socket case Degree of protection (IP), mounted IP66
Material adapter plate - Position cable feed Sideways Position of the shackle Cover
Mounting method of the cable gland -

This page is Housing, Box mounting base, HC-STA-B48, part number 1424866.
You can find the detail information about specifications and dimensions on part number 1424866.

Variation of this product

Part Number
1424865
1424867
1424868
1424869
1424872
1424873
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
With hinged lid

140.50 €

2 50 Days 120151.28false

127.20 €

2 50 Days 120150.29false

127.20 €

2 50 Days 120151.28false

148.20 €

2 50 Days 161.3151.28true

148.20 €

2 50 Days 161.3150.04true

134.80 €

2 50 Days 161.3150.29true

Tech Support