Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1783805 |
1783847 |
1805589 |
1805602 |
1805628 |
1805631 |
1805644 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | |
---|---|---|---|---|---|---|---|
5.50 € | 40 | 25 Days | 0 | - | |||
5.60 € | 40 | 30 Days | 19.8 | 55.8 | |||
5.67 € | 40 | 28 Days | 19.8 | 55.8 | |||
5.73 € | 40 | 25 Days | 19.8 | 55.8 | |||
5.85 € | 40 | 25 Days | 19.8 | 55.8 | |||
5.89 € | 40 | 25 Days | 19.8 | 55.8 | |||
5.92 € | 40 | 25 Days | 0 | - |
Loading...
UV resistant | false | Depth(mm) | - | With hinged lid | false |
---|---|---|---|---|---|
Colour housing | - | Locking mechanism | - | Number of conduit inlets | - |
With cable screw gland | false | EMC-version | false | Corrosion resistant | - |
Material housing | - | Coating housing | - | Operation temperature(°C) | -|- |
Inflammability class of insulation material acc. with UL94 | HB | Impact strength | - | With distance piece | - |
Number of openings | - | With sealing | - | Type of housing | Other |
Degree of protection (IP), mounted | - | Material adapter plate | - | Position cable feed | Other |
Position of the shackle | - | Mounting method of the cable gland | - |