Manufacturer part number: 1412578
Brand: PHOENIX CONTACT
Price: 23.30 €
Delivery time: 7 Days
Width: 56 mm
Height: 104.14 mm
Locking mechanism: Double locking levers
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1412578
UV resistant | false | Depth(mm) | - | With hinged lid | false |
---|---|---|---|---|---|
Colour housing | - | Number of conduit inlets | - | With cable screw gland | false |
EMC-version | true | Corrosion resistant | true | Material housing | Other |
Coating housing | Uncoated | Operation temperature(°C) | -40|125 | Inflammability class of insulation material acc. with UL94 | Other |
Impact strength | - | With distance piece | - | Number of openings | - |
With sealing | - | Type of housing | Coupling housing | Degree of protection (IP), mounted | IP66 |
Material adapter plate | - | Position cable feed | Other | Position of the shackle | Cover |
Mounting method of the cable gland | - |
This page is Housing, Coupling housing, HC-STA-B10, part number 1412578.
You can find the detail information about specifications and dimensions on part number 1412578.
Part Number |
---|
1412579 |
1412580 |
1412581 |
1412582 |
1412583 |
1412584 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Locking mechanism |
---|---|---|---|---|---|---|---|---|
23.30 € | 8 | 7 Days | 56 | 104.14 | Double locking levers | |||
23.30 € | 8 | 7 Days | 56 | 104.14 | Double locking levers | |||
26.90 € | 7 | 7 Days | 56 | 104.14 | Double locking levers | |||
26.90 € | 7 | 7 Days | 56 | 104.14 | Double locking levers | |||
26.90 € | 7 | 7 Days | 56 | 104.14 | Double locking levers | |||
26.50 € | 7 | 7 Days | 63.13 | 88.7 | Single locking lever |