Protective cover, HC-HPR (1424636)

Protective cover, HC-HPR 1424636

Product Details:

Manufacturer part number: 1424636

Brand: PHOENIX CONTACT

Price: 24.97

Delivery time: 7 Days


Technical Data:

Shape: -

Inflammability class of insulation material acc. with UL94: Other


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1424636

Part Number
1424636
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shape Inflammability class of insulation material acc. with UL94

24.97 €

8 7 Days -Other

Loading...

  1. 1

Basic information

Colour - Locking mechanism - Ambient temperature(°C) -|-
With sealing false Degree of protection (IP), mounted - With captivity element -

This page is Protective cover, HC-HPR, part number 1424636.
You can find the detail information about specifications and dimensions on part number 1424636.

Variation of this product

Part Number
1418441
1418444
1418445
1418446
1418874
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shape Inflammability class of insulation material acc. with UL94

28.14 €

7 7 Days RectangularOther

29.52 €

7 7 Days RectangularOther

30.84 €

6 7 Days RectangularOther

32.21 €

6 7 Days RectangularOther

16.21 €

20 33 Days -V0

Tech Support