Seal, Cable seal Pg9, VS-SCRJ (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1655069

Part Number
1655069
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.22 €

900 26 Days

Loading...

  1. 1

Basic information

Material Plastic Model Other Outer diameter(mm) -
Inner diameter(mm) - Thickness(mm) - Material quality -
Fitting for thread size metric - Fitting for thread size PG - Number of feedthroughs -
Suitable for thread size NPT -

This page is Seal, Cable seal Pg9, VS-SCRJ, part number 1655069.
You can find the detail information about specifications and dimensions on part number 1655069.

Tech Support