Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1424368 |
1583856 |
1583880 |
1852974 |
1855133 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Locking mechanism | Material housing | Position cable feed | Position of the shackle | |
---|---|---|---|---|---|---|---|---|---|---|---|
18.32 € | 10 | 25 Days | 38.2 | 92.3 | Screw | - | Other | None | |||
21.17 € | 50 | 29 Days | 33 | 75 | Swivel | Other | Sideways | Other | |||
14.41 € | 13 | 16 Days | 38 | 81 | Swivel | Other | Other | Other | |||
20.54 € | 10 | 28 Days | 33 | 75 | Screw | Other | Other | None | |||
22.81 € | 10 | 7 Days | 33 | 75 | Screw | Other | Other | None |
Loading...
UV resistant | false | Depth(mm) | - | With hinged lid | false |
---|---|---|---|---|---|
Colour housing | - | Number of conduit inlets | - | With cable screw gland | false |
EMC-version | false | Corrosion resistant | - | Coating housing | - |
Operation temperature(°C) | -40|80 | Inflammability class of insulation material acc. with UL94 | V0 | Impact strength | - |
With distance piece | - | Number of openings | - | With sealing | - |
Type of housing | - | Degree of protection (IP), mounted | IP65 | Material adapter plate | - |
Mounting method of the cable gland | - |