Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UV resistant | false | Height(mm) | 68 | Depth(mm) | - |
---|---|---|---|---|---|
With hinged lid | false | Colour housing | - | Locking mechanism | Single locking lever |
Number of conduit inlets | - | Corrosion resistant | - | Material housing | Other |
Coating housing | - | Operation temperature(°C) | -40|125 | Inflammability class of insulation material acc. with UL94 | V0 |
Impact strength | - | With distance piece | - | Number of openings | - |
With sealing | - | Type of housing | Coupling housing | Degree of protection (IP), mounted | IP66 |
Material adapter plate | - | Position cable feed | Other | Position of the shackle | Cover |
Mounting method of the cable gland | - |