Manufacturer part number: 1411497
Brand: PHOENIX CONTACT
Price: 18.96 €
Delivery time: 7 Days
Width: 55 mm
Height: 120 mm
Locking mechanism: Double locking levers
Position of the shackle: None
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1411497
UV resistant | false | Depth(mm) | - | With hinged lid | false |
---|---|---|---|---|---|
Colour housing | - | Number of conduit inlets | - | With cable screw gland | false |
EMC-version | false | Corrosion resistant | - | Material housing | Other |
Coating housing | - | Operation temperature(°C) | -40|125 | Inflammability class of insulation material acc. with UL94 | V0 |
Impact strength | - | With distance piece | - | Number of openings | - |
With sealing | - | Type of housing | Other | Degree of protection (IP), mounted | IP66 |
Material adapter plate | - | Position cable feed | Other | Mounting method of the cable gland | - |
This page is Housing, Sleeve housing, HC-EVO-B24, part number 1411497.
You can find the detail information about specifications and dimensions on part number 1411497.
Part Number |
---|
1420934 |
1420935 |
1420936 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Locking mechanism | Position of the shackle |
---|---|---|---|---|---|---|---|---|---|
14.20 € | 13 | 7 Days | 49 | 135.7 | Single locking lever | None | |||
12.78 € | 15 | 7 Days | 55 | 120 | Double locking levers | None | |||
17.27 € | 11 | 7 Days | 55.86 | 151.2 | Double locking levers | Cover |