Manufacturer part number: 1082586
Brand: PHOENIX CONTACT
Price: 34.10 €
Delivery time: 7 Days
Width: 68.7 mm
Height: 121.92 mm
With hinged lid: false
Locking mechanism: Single locking lever
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1082586
UV resistant | false | Depth(mm) | - | Colour housing | - |
---|---|---|---|---|---|
Number of conduit inlets | - | With cable screw gland | false | EMC-version | true |
Corrosion resistant | - | Material housing | Other | Coating housing | Uncoated |
Operation temperature(°C) | -40|125 | Inflammability class of insulation material acc. with UL94 | Other | Impact strength | - |
With distance piece | - | Number of openings | - | With sealing | - |
Type of housing | Socket case | Degree of protection (IP), mounted | IP66 | Material adapter plate | - |
Position cable feed | Sideways | Position of the shackle | Cover | Mounting method of the cable gland | - |
This page is Housing, Box mounting base, HC-STA-16, part number 1082586.
You can find the detail information about specifications and dimensions on part number 1082586.
Part Number |
---|
1082587 |
1082588 |
1082589 |
1082590 |
1082591 |
1082600 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | With hinged lid | Locking mechanism |
---|---|---|---|---|---|---|---|---|---|
34.10 € | 6 | 98 Days | 68.7 | 123.29 | false | Single locking lever | |||
34.10 € | 6 | 98 Days | 68.7 | 124.62 | false | Single locking lever | |||
41.70 € | 5 | 7 Days | 103.43 | 121.92 | true | Single locking lever | |||
41.70 € | 5 | 98 Days | 103.43 | 123.29 | true | Single locking lever | |||
41.70 € | 5 | 7 Days | 103.43 | 124.62 | true | Single locking lever | |||
33.10 € | 6 | 7 Days | 57 | 125.77 | false | Double locking levers |