Manufacturer part number: 1424638
Brand: PHOENIX CONTACT
Price: 29.25 €
Delivery time: 7 Days
Height: 54.9 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1424638
Width(mm) | 32.4 | UV resistant | false | Depth(mm) | - |
---|---|---|---|---|---|
With hinged lid | false | Colour housing | - | Locking mechanism | Bayonet |
Number of conduit inlets | - | With cable screw gland | false | EMC-version | true |
Corrosion resistant | - | Material housing | Other | Coating housing | Powder coating |
Operation temperature(°C) | -40|125 | Inflammability class of insulation material acc. with UL94 | Other | Impact strength | - |
With distance piece | - | Number of openings | - | With sealing | - |
Type of housing | Other | Degree of protection (IP), mounted | IP66 | Material adapter plate | - |
Position cable feed | Other | Position of the shackle | None | Mounting method of the cable gland | - |
This page is Housing, Sleeve housing, HC-HPR-D07, part number 1424638.
You can find the detail information about specifications and dimensions on part number 1424638.
Part Number |
---|
1424639 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Height (mm) |
---|---|---|---|---|---|---|
30.73 € | 6 | 7 Days | 60 |