Manufacturer part number: 1424363
Brand: PHOENIX CONTACT
Price: 20.33 €
Delivery time: 7 Days
Width: 78.74 mm
With hinged lid: true
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1424363
UV resistant | false | Height(mm) | 82 | Depth(mm) | - |
---|---|---|---|---|---|
Colour housing | - | Locking mechanism | Single locking lever | Number of conduit inlets | - |
With cable screw gland | false | EMC-version | true | Corrosion resistant | true |
Material housing | Other | Coating housing | Uncoated | Operation temperature(°C) | -40|125 |
Inflammability class of insulation material acc. with UL94 | Other | Impact strength | - | With distance piece | - |
Number of openings | - | With sealing | - | Type of housing | Housing extension |
Degree of protection (IP), mounted | IP66 | Material adapter plate | - | Position cable feed | Other |
Position of the shackle | Cover | Mounting method of the cable gland | - |
This page is Housing, Panel mounting base, HC-STA-D15, part number 1424363.
You can find the detail information about specifications and dimensions on part number 1424363.
Part Number |
---|
1424362 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | With hinged lid |
---|---|---|---|---|---|---|---|
9.24 € | 20 | 7 Days | 50.7 | false |