Manufacturer part number: 1411283
Brand: PHOENIX CONTACT
Price: 0.40 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1411283
Material | Other | Model | - | Outer diameter(mm) | - |
---|---|---|---|---|---|
Inner diameter(mm) | - | Thickness(mm) | - | Material quality | - |
Fitting for thread size metric | - | Fitting for thread size PG | - | Number of feedthroughs | - |
Suitable for thread size NPT | - |
This page is Flat gasket, A-SEW, part number 1411283.
You can find the detail information about specifications and dimensions on part number 1411283.
Part Number |
---|
1411284 |
1411285 |
1411286 |
1411287 |
1411288 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
0.52 € | 360 | 7 Days | |||
0.92 € | 200 | 7 Days | |||
1.46 € | 140 | 7 Days | |||
1.64 € | 120 | 7 Days | |||
1.84 € | 100 | 7 Days |