Manufacturer part number: 1424361
Brand: PHOENIX CONTACT
Price: 15.63 €
Delivery time: 98 Days
Width: 49.4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1424361
UV resistant | false | Height(mm) | 75.2 | Depth(mm) | - |
---|---|---|---|---|---|
With hinged lid | false | Colour housing | - | Locking mechanism | Single locking lever |
Number of conduit inlets | - | With cable screw gland | false | EMC-version | true |
Corrosion resistant | true | Material housing | Other | Coating housing | Uncoated |
Operation temperature(°C) | -40|125 | Inflammability class of insulation material acc. with UL94 | Other | Impact strength | - |
With distance piece | - | Number of openings | - | With sealing | - |
Type of housing | Coupling housing | Degree of protection (IP), mounted | IP66 | Material adapter plate | - |
Position cable feed | Other | Position of the shackle | Cover | Mounting method of the cable gland | - |
This page is Housing, Coupling housing, HC-STA-D15, part number 1424361.
You can find the detail information about specifications and dimensions on part number 1424361.
Part Number |
---|
1424359 |
1424360 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) |
---|---|---|---|---|---|---|
15.63 € | 12 | 7 Days | 47.17 | |||
15.63 € | 12 | 7 Days | 49.4 |