Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1407708 |
1409817 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | Width (mm) | Model | Outer diameter (mm) | UV resistant | Height (mm) | Depth (mm) | Inner diameter (mm) | With hinged lid | Thickness (mm) | Colour housing | Locking mechanism | Number of conduit inlets | With cable screw gland | EMC-version | Corrosion resistant | Material quality | Material housing | Coating housing | Operation temperature (°C) | Inflammability class of insulation material acc. with UL94 | Fitting for thread size metric | Impact strength | With distance piece | Number of openings | With sealing | Type of housing | Degree of protection (IP), mounted | Material adapter plate | Fitting for thread size PG | Position cable feed | Position of the shackle | Number of feedthroughs | Mounting method of the cable gland | Suitable for thread size NPT | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.37 € | 60 | 7 Days | Plastic | - | Other | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
5.13 € | 40 | 7 Days | - | 55 | - | - | - | 7.8 | - | - | false | - | - | - | - | false | - | - | - | - | - | -40|125 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Basic Attributes
Material
Width(mm)
Model
Outer diameter(mm)
UV resistant
Height(mm)
Depth(mm)
Inner diameter(mm)
With hinged lid
Thickness(mm)
Colour housing
Locking mechanism
Number of conduit inlets
With cable screw gland
EMC-version
Corrosion resistant
Material quality
Material housing
Coating housing
Operation temperature(°C)
Inflammability class of insulation material acc. with UL94
Fitting for thread size metric
Impact strength
With distance piece
Number of openings
With sealing
Type of housing
Degree of protection (IP), mounted
Material adapter plate
Fitting for thread size PG
Position cable feed
Position of the shackle
Number of feedthroughs
Mounting method of the cable gland
Suitable for thread size NPT
Type
Filter by standard shipping days
Optional Attributes