Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1412641 |
1412642 |
1412643 |
1412644 |
1412645 |
1412646 |
1412647 |
1412648 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Locking mechanism | |
---|---|---|---|---|---|---|---|---|
28.20 € | 7 | 7 Days | 56 | 124.7 | Double locking levers | |||
28.20 € | 7 | 7 Days | 56 | 124.7 | Double locking levers | |||
32.30 € | 6 | 7 Days | 56 | 124.7 | Double locking levers | |||
32.30 € | 6 | 7 Days | 56 | 124.7 | Double locking levers | |||
29.80 € | 7 | 7 Days | 63.13 | 109.2 | Single locking lever | |||
29.80 € | 7 | 7 Days | 63.13 | 109.2 | Single locking lever | |||
34.20 € | 6 | 7 Days | 63.13 | 109.2 | Single locking lever | |||
34.20 € | 6 | 7 Days | 63.13 | 109.2 | Single locking lever |
Loading...
UV resistant | false | Depth(mm) | - | With hinged lid | false |
---|---|---|---|---|---|
Colour housing | - | Number of conduit inlets | - | With cable screw gland | false |
EMC-version | true | Corrosion resistant | true | Material housing | Other |
Coating housing | Uncoated | Operation temperature(°C) | -40|125 | Inflammability class of insulation material acc. with UL94 | Other |
Impact strength | - | With distance piece | - | Number of openings | - |
With sealing | - | Type of housing | Coupling housing | Degree of protection (IP), mounted | IP66 |
Material adapter plate | - | Position cable feed | Other | Position of the shackle | Cover |
Mounting method of the cable gland | - |