Manufacturer part number: 1421277
Brand: PHOENIX CONTACT
Price: 20.64 €
Delivery time: 7 Days
Width: 68.7 mm
With hinged lid: false
Locking mechanism: Single locking lever
Position of the shackle: Cover
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1421277
UV resistant | false | Height(mm) | 105 | Depth(mm) | - |
---|---|---|---|---|---|
Colour housing | - | Number of conduit inlets | - | With cable screw gland | false |
EMC-version | false | Corrosion resistant | - | Material housing | Other |
Coating housing | - | Operation temperature(°C) | -40|125 | Inflammability class of insulation material acc. with UL94 | V0 |
Impact strength | - | With distance piece | - | Number of openings | - |
With sealing | - | Type of housing | Socket case | Degree of protection (IP), mounted | IP66 |
Material adapter plate | - | Position cable feed | Sideways | Mounting method of the cable gland | - |
This page is Housing, Box mounting base, HC-EVO-B10, part number 1421277.
You can find the detail information about specifications and dimensions on part number 1421277.
Part Number |
---|
1421301 |
1421304 |
1421320 |
1421354 |
1421355 |
1421356 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | With hinged lid | Locking mechanism | Position of the shackle |
---|---|---|---|---|---|---|---|---|---|
27.46 € | 7 | 7 Days | 105.67 | true | Single locking lever | Cover | |||
21.75 € | 9 | 7 Days | 57 | false | Double locking levers | Cover | |||
25.50 € | 8 | 7 Days | 93.97 | true | Double locking levers | None | |||
20.64 € | 9 | 7 Days | 68.7 | false | Single locking lever | Cover | |||
27.46 € | 7 | 7 Days | 105.67 | true | Single locking lever | Cover | |||
21.75 € | 9 | 7 Days | 57 | false | Double locking levers | Cover |