HEAVYCON ADVANCE EMV sleeve housing, HC-B16

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1604489

Part Number
1604489
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

67.64 €

10 33 Days

Loading...

  1. 1

Basic information

Width(mm) 57 UV resistant false Height(mm) 100
Depth(mm) - With hinged lid false Colour housing -
Locking mechanism Bayonet Number of conduit inlets - With cable screw gland false
EMC-version true Corrosion resistant - Material housing Other
Coating housing Powder coating Operation temperature(°C) -40|125 Inflammability class of insulation material acc. with UL94 Other
Impact strength - With distance piece - Number of openings -
With sealing - Type of housing Other Degree of protection (IP), mounted IP65
Material adapter plate - Position cable feed Sideways Position of the shackle None
Mounting method of the cable gland -

This page is HEAVYCON ADVANCE EMV sleeve housing, HC-B16, part number 1604489.
You can find the detail information about specifications and dimensions on part number 1604489.

Tech Support