Manufacturer part number: 1580024
Brand: PHOENIX CONTACT
Price: 3.54 €
Delivery time: 11 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1580024
Material | Plastic | Model | Other | Outer diameter(mm) | - |
---|---|---|---|---|---|
Inner diameter(mm) | - | Thickness(mm) | - | Material quality | - |
Fitting for thread size metric | - | Fitting for thread size PG | - | Number of feedthroughs | - |
Suitable for thread size NPT | - |
This page is Insert seal for QUICKON T-distributor, Q-T-EDG, part number 1580024.
You can find the detail information about specifications and dimensions on part number 1580024.
Part Number |
---|
1580037 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
3.54 € | 60 | 11 Days |