Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Locking mechanism | Corrosion resistant | Position cable feed | Position of the shackle | |
---|---|---|---|---|---|---|---|---|---|---|---|
51.00 € | 4 | 98 Days | 60 | 93.5 | Double locking levers | - | Sideways | - | |||
51.00 € | 4 | 98 Days | 60 | 93.5 | Double locking levers | - | Other | - | |||
20.10 € | 10 | 7 Days | 55 | 94.14 | Double locking levers | true | Sideways | None | |||
20.10 € | 10 | 7 Days | 55 | 94.12 | Double locking levers | true | Sideways | None | |||
23.20 € | 8 | 7 Days | 55 | 94.14 | Double locking levers | true | Sideways | None | |||
23.20 € | 8 | 26 Days | 55 | 94.14 | Double locking levers | true | Sideways | None | |||
20.10 € | 10 | 7 Days | 55 | 94.14 | Double locking levers | true | Other | None | |||
20.10 € | 10 | 7 Days | 55 | 94.14 | Double locking levers | true | Other | None | |||
23.20 € | 8 | 7 Days | 55 | 94.14 | Double locking levers | true | Other | None | |||
23.20 € | 8 | 7 Days | 55 | 94.14 | Double locking levers | true | Other | None | |||
21.70 € | 9 | 7 Days | 45.8 | 114.29 | Single locking lever | true | Sideways | None | |||
21.70 € | 9 | 7 Days | 45.8 | 114.29 | Single locking lever | true | Sideways | None | |||
24.90 € | 8 | 7 Days | 45.8 | 114.29 | Single locking lever | true | Sideways | None | |||
24.90 € | 8 | 7 Days | 45.8 | 114.29 | Single locking lever | true | Sideways | None | |||
21.70 € | 9 | 7 Days | 45.8 | 114.29 | Single locking lever | true | Other | None | |||
21.70 € | 9 | 7 Days | 45.8 | 114.29 | Single locking lever | true | Other | None | |||
24.90 € | 8 | 7 Days | 45.8 | 114.29 | Single locking lever | true | Other | None | |||
24.90 € | 8 | 7 Days | 45.8 | 114.29 | Single locking lever | true | Other | None | |||
28.90 € | 7 | 7 Days | 56 | 124.66 | Double locking levers | true | Sideways | Cover | |||
28.90 € | 7 | 7 Days | 56 | 124.66 | Double locking levers | true | Sideways | Cover | |||
32.90 € | 6 | 7 Days | 56 | 124.66 | Double locking levers | true | Sideways | Cover | |||
32.90 € | 6 | 7 Days | 56 | 124.66 | Double locking levers | true | Sideways | Cover | |||
28.90 € | 7 | 7 Days | 56 | 124.66 | Double locking levers | true | Other | Cover | |||
28.90 € | 7 | 7 Days | 56 | 124.66 | Double locking levers | true | Other | Cover | |||
32.90 € | 6 | 7 Days | 56 | 124.66 | Double locking levers | true | Other | Cover | |||
32.90 € | 6 | 7 Days | 56 | 124.66 | Double locking levers | true | Other | Cover | |||
14.50 € | 13 | 7 Days | 55 | 93.91 | Double locking levers | true | Sideways | None | |||
14.50 € | 13 | 7 Days | 55 | 93.78 | Double locking levers | true | Sideways | None | |||
16.70 € | 11 | 7 Days | 55 | 94.06 | Double locking levers | true | Sideways | None | |||
16.70 € | 11 | 26 Days | 55 | 93.83 | Double locking levers | true | Sideways | None | |||
14.50 € | 13 | 7 Days | 55 | 94.06 | Double locking levers | true | Other | None | |||
14.50 € | 13 | 7 Days | 55 | 94.06 | Double locking levers | true | Other | None | |||
16.70 € | 11 | 7 Days | 55 | 94.06 | Double locking levers | true | Other | None | |||
16.70 € | 11 | 7 Days | 55 | 94.06 | Double locking levers | true | Other | None | |||
15.60 € | 12 | 7 Days | 45.8 | 114.29 | Single locking lever | true | Sideways | None | |||
15.60 € | 12 | 7 Days | 45.8 | 114.29 | Single locking lever | true | Sideways | None | |||
18.00 € | 11 | 7 Days | 45.8 | 114.29 | Single locking lever | true | Sideways | None | |||
18.00 € | 11 | 7 Days | 45.8 | 114.29 | Single locking lever | true | Sideways | None | |||
15.60 € | 12 | 7 Days | 45.8 | 114.29 | Single locking lever | true | Other | None | |||
15.60 € | 12 | 7 Days | 45.8 | 114.29 | Single locking lever | true | Other | None | |||
18.00 € | 11 | 7 Days | 45.8 | 114.29 | Single locking lever | true | Other | None | |||
18.00 € | 11 | 7 Days | 45.8 | 114.29 | Single locking lever | true | Other | None | |||
23.40 € | 8 | 7 Days | 56 | 124.66 | Double locking levers | true | Sideways | Cover | |||
23.40 € | 8 | 7 Days | 56 | 124.66 | Double locking levers | true | Sideways | Cover | |||
26.40 € | 7 | 7 Days | 56 | 124.66 | Double locking levers | true | Sideways | Cover | |||
26.40 € | 7 | 7 Days | 56 | 124.66 | Double locking levers | true | Sideways | Cover | |||
23.40 € | 8 | 7 Days | 56 | 124.66 | Double locking levers | true | Other | Cover | |||
23.40 € | 8 | 7 Days | 56 | 124.66 | Double locking levers | true | Other | Cover | |||
26.40 € | 7 | 7 Days | 56 | 124.66 | Double locking levers | true | Other | Cover | |||
26.40 € | 7 | 7 Days | 56 | 124.66 | Double locking levers | true | Other | Cover | |||
11.30 € | 17 | 7 Days | 45.92 | 114.24 | Single locking lever | true | Other | None | |||
17.16 € | 11 | 7 Days | 45.78 | 114.24 | Single locking lever | true | Other | None | |||
10.19 € | 18 | 7 Days | 55 | 93.5 | Double locking levers | true | Other | None | |||
15.63 € | 12 | 7 Days | 55 | 93.5 | Double locking levers | true | Other | None | |||
18.80 € | 10 | 7 Days | 55.86 | 124.58 | Double locking levers | true | Other | None | |||
24.24 € | 8 | 7 Days | 55.86 | 124.58 | Double locking levers | true | Other | None |
Loading...
UV resistant | false | Depth(mm) | - | With hinged lid | false |
---|---|---|---|---|---|
Colour housing | - | Number of conduit inlets | - | With cable screw gland | false |
EMC-version | true | Material housing | Other | Coating housing | Uncoated |
Operation temperature(°C) | -40|125 | Inflammability class of insulation material acc. with UL94 | Other | Impact strength | - |
With distance piece | - | Number of openings | - | With sealing | - |
Type of housing | Other | Degree of protection (IP), mounted | IP66 | Material adapter plate | - |
Mounting method of the cable gland | - |