Manufacturer part number: 1412559
Brand: PHOENIX CONTACT
Price: 21.50 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1412559
Width(mm) | 61.5 | UV resistant | false | Height(mm) | 73.7 |
---|---|---|---|---|---|
Depth(mm) | - | With hinged lid | false | Colour housing | - |
Locking mechanism | Single locking lever | Number of conduit inlets | - | With cable screw gland | false |
EMC-version | true | Corrosion resistant | true | Material housing | Other |
Coating housing | Uncoated | Operation temperature(°C) | -40|125 | Inflammability class of insulation material acc. with UL94 | Other |
Impact strength | - | With distance piece | - | Number of openings | - |
With sealing | - | Type of housing | Coupling housing | Degree of protection (IP), mounted | IP66 |
Material adapter plate | - | Position cable feed | Other | Position of the shackle | Cover |
Mounting method of the cable gland | - |
This page is Housing, Coupling housing, HC-STA-B06, part number 1412559.
You can find the detail information about specifications and dimensions on part number 1412559.
Part Number |
---|
1412555 |
1412556 |
1412557 |
1412558 |
1412560 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
18.80 € | 10 | 7 Days | |||
18.80 € | 10 | 7 Days | |||
18.80 € | 10 | 7 Days | |||
21.50 € | 9 | 7 Days | |||
21.50 € | 9 | 7 Days |