Manufacturer part number: 2867377
Brand: PHOENIX CONTACT
Price: 137.15 €
Delivery time: 26 Days
Length: 12 m
Type of connector connection 2: -
Screening effectiveness: 2.88 dB
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2867377
Colour | Black | Screening | - | Cable type | Other |
---|---|---|---|---|---|
Impedance(Ohm) | 50000 | Connection type connection 1 | - | Connection type connection 2 | - |
Type of connector connection 1 | Other |
This page is Antenna cable, RAD-CAB, part number 2867377.
You can find the detail information about specifications and dimensions on part number 2867377.
Part Number |
---|
2867225 |
2867380 |
2867393 |
2867649 |
2867652 |
2867665 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (m) | Type of connector connection 2 | Screening effectiveness (dB) |
---|---|---|---|---|---|---|---|---|
188.62 € | 1 | 26 Days | 15 | - | 3.55 | |||
200.60 € | 1 | 26 Days | 18 | - | 2.5 | |||
240.09 € | 1 | 26 Days | 24 | - | 3.3 | |||
159.52 € | 1 | 7 Days | 3 | Other | 1 | |||
214.35 € | 1 | 7 Days | 5 | Other | 1.6 | |||
351.49 € | 1 | 7 Days | 10 | Other | 2.9 |