Manufacturer part number: 1419239
Brand: PHOENIX CONTACT
Price: 7.18 €
Delivery time: 7 Days
Width: 34.4 mm
Height: 41.2 mm
With hinged lid: false
With cable screw gland: false
EMC-version: true
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1419239
Part Number
|
---|
1419239 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | With hinged lid | With cable screw gland | EMC-version | Corrosion resistant | Coating housing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7.18 € | 26 | 7 Days | 34.4 | 41.2 | false | false | true | true | Uncoated |
Loading...
UV resistant | false | Depth(mm) | - | Colour housing | - |
---|---|---|---|---|---|
Locking mechanism | Single locking lever | Number of conduit inlets | - | Material housing | Other |
Operation temperature(°C) | -40|125 | Inflammability class of insulation material acc. with UL94 | Other | Impact strength | - |
With distance piece | - | Number of openings | - | With sealing | - |
Type of housing | Coupling housing | Degree of protection (IP), mounted | IP66 | Material adapter plate | - |
Position cable feed | Other | Position of the shackle | Cover | Mounting method of the cable gland | - |
This page is Housing, Coupling housing, HC-STA-D07, part number 1419239.
You can find the detail information about specifications and dimensions on part number 1419239.
Part Number |
---|
1419238 |
1419240 |
1419243 |
1419244 |
1419245 |
1419246 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | With hinged lid | With cable screw gland | EMC-version | Corrosion resistant | Coating housing |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7.18 € | 26 | 7 Days | 34.4 | 39.9 | false | false | true | true | Uncoated | |||
7.18 € | 26 | 7 Days | 34.4 | 39.9 | false | false | true | true | Uncoated | |||
19.69 € | 10 | 7 Days | 34.4 | 67.4 | true | false | true | true | Uncoated | |||
19.69 € | 10 | 7 Days | 34.44 | 67.26 | true | false | true | true | Uncoated | |||
19.69 € | 10 | 98 Days | 34.44 | 67.26 | true | false | true | true | Uncoated | |||
18.06 € | 11 | 7 Days | 34.4 | 67.4 | true | false | true | true | Uncoated |