Manufacturer part number: 2900981
Brand: PHOENIX CONTACT
Price: 144.91 €
Delivery time: 7 Days
Length: 10 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2900981
Colour | Black | Screening | - | Cable type | Antenna cable |
---|---|---|---|---|---|
Impedance(Ohm) | 50000 | Connection type connection 1 | - | Connection type connection 2 | - |
Type of connector connection 1 | Other | Type of connector connection 2 | Other | Screening effectiveness(dB) | - |
This page is Antenna cable, PSI-CAB, part number 2900981.
You can find the detail information about specifications and dimensions on part number 2900981.
Part Number |
---|
2900980 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (m) |
---|---|---|---|---|---|---|
91.74 € | 2 | 7 Days | 5 |