Housing, Sleeve housing, HC-STA-B24

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1082553
1082554
1412098
1412099
1412742
1412743
1412744
1412745
1412746
1412747
1412748
1412749
1412750
1412751
1412752
1412753
1412754
1412755
1412756
1412757
1412758
1412759
1412760
1412761
1412762
1412763
1412764
1412766
1412767
1412768
1412769
1412770
1412771
1412772
1412773
1412774
1412775
1412776
1412778
1412779
1412780
1412781
1412782
1412783
1412784
1412785
1412786
1412788
1412789
1412790
1412791
1412792
1412793
1412795
1412796
1412797
1412799
1412800
1412801
1412802
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Locking mechanism Corrosion resistant Type of housing Position cable feed Position of the shackle

56.01 €

4 98 Days 60120Double locking levers-OtherSideways-

58.71 €

4 98 Days 60120Double locking levers-OtherOther-

23.20 €

8 7 Days 45.8140.78Single locking levertrueOtherOtherNone

21.70 €

9 7 Days 55120.7Double locking leverstrueOtherOtherNone

30.10 €

7 7 Days 56151.14Double locking leverstrueCoupling housingOtherCover

30.10 €

7 7 Days 56151.14Double locking leverstrueCoupling housingOtherCover

34.20 €

6 7 Days 56151.14Double locking leverstrueCoupling housingOtherCover

34.20 €

6 7 Days 56151.14Double locking leverstrueCoupling housingOtherCover

31.70 €

6 7 Days 63.1135.7Single locking levertrueCoupling housingOtherCover

31.70 €

6 7 Days 63.1135.7Single locking levertrueCoupling housingOtherCover

35.90 €

6 7 Days 63.1135.7Single locking levertrueCoupling housingOtherCover

35.90 €

6 7 Days 63.1135.71Single locking levertrueCoupling housingOtherCover

21.70 €

9 7 Days 55120.68Double locking leverstrueOtherSidewaysNone

21.70 €

9 7 Days 55120.63Double locking leverstrueOtherSidewaysNone

24.90 €

8 7 Days 55120.7Double locking leverstrueOtherSidewaysNone

24.90 €

8 7 Days 55120.65Double locking leverstrueOtherSidewaysNone

21.70 €

9 7 Days 55120.7Double locking leverstrueOtherOtherNone

24.90 €

8 7 Days 55120.7Double locking leverstrueOtherOtherNone

24.90 €

8 7 Days 55120.7Double locking leverstrueOtherOtherNone

23.20 €

8 7 Days 45.8140.78Single locking levertrueOtherSidewaysNone

23.20 €

8 7 Days 45.8140.78Single locking levertrueOtherSidewaysNone

26.50 €

7 7 Days 45.8140.78Single locking levertrueOtherSidewaysNone

26.50 €

7 7 Days 45.8140.78Single locking levertrueOtherSidewaysNone

23.20 €

8 7 Days 45.8140.78Single locking levertrueOtherOtherNone

26.50 €

7 7 Days 45.8140.78Single locking levertrueOtherOtherNone

26.50 €

7 7 Days 45.8140.78Single locking levertrueOtherOtherNone

30.50 €

6 7 Days 56151.15Double locking leverstrueOtherSidewaysCover

30.50 €

6 7 Days 56151.15Double locking leverstrueOtherSidewaysCover

34.60 €

6 7 Days 56151.15Double locking leverstrueOtherSidewaysCover

34.60 €

6 7 Days 56151.15Double locking leverstrueOtherSidewaysCover

30.50 €

6 7 Days 56151.15Double locking leverstrueOtherOtherCover

30.50 €

6 7 Days 56151.15Double locking leverstrueOtherOtherCover

34.60 €

6 7 Days 56151.15Double locking leverstrueOtherOtherCover

34.60 €

6 7 Days 56151.15Double locking leverstrueOtherOtherCover

15.60 €

12 7 Days 55120.4Double locking leverstrueOtherSidewaysNone

15.60 €

12 7 Days 55120.27Double locking leverstrueOtherSidewaysNone

18.20 €

10 7 Days 55120.55Double locking leverstrueOtherSidewaysNone

18.20 €

10 7 Days 55120.32Double locking leverstrueOtherSidewaysNone

15.60 €

12 7 Days 55120.55Double locking leverstrueOtherOtherNone

15.60 €

12 7 Days 55120.55Double locking leverstrueOtherOtherNone

18.20 €

10 7 Days 55120.55Double locking leverstrueOtherOtherNone

18.20 €

10 7 Days 55120.55Double locking leverstrueOtherOtherNone

18.20 €

10 7 Days 55120.55Double locking leverstrueOtherOtherNone

16.70 €

11 7 Days 45.8140.78Single locking levertrueOtherSidewaysNone

16.70 €

11 7 Days 45.8140.78Single locking levertrueOtherSidewaysNone

19.40 €

10 7 Days 45.8140.78Single locking levertrueOtherSidewaysNone

19.40 €

10 7 Days 45.8140.78Single locking levertrueOtherSidewaysNone

16.70 €

11 7 Days 45.8140.78Single locking levertrueOtherOtherNone

16.70 €

11 7 Days 45.8140.78Single locking levertrueOtherOtherNone

19.40 €

10 7 Days 45.8140.78Single locking levertrueOtherOtherNone

19.40 €

10 7 Days 45.8140.78Single locking levertrueOtherOtherNone

19.40 €

10 7 Days 45.8140.78Single locking levertrueOtherOtherNone

24.50 €

8 7 Days 56151.2Double locking leverstrueOtherSidewaysCover

24.50 €

8 7 Days 56151.2Double locking leverstrueOtherSidewaysCover

28.00 €

7 7 Days 56151.2Double locking leverstrueOtherSidewaysCover

28.00 €

7 7 Days 56151.2Double locking leverstrueOtherSidewaysCover

24.50 €

8 7 Days 56151.2Double locking leverstrueOtherOtherCover

24.50 €

8 7 Days 56151.2Double locking leverstrueOtherOtherCover

28.00 €

7 7 Days 56151.2Double locking leverstrueOtherOtherCover

28.00 €

7 7 Days 56151.2Double locking leverstrueOtherOtherCover

Loading...

Basic information

UV resistant false Depth(mm) - With hinged lid false
Colour housing - Number of conduit inlets - With cable screw gland false
EMC-version true Material housing Other Coating housing Uncoated
Operation temperature(°C) -40|125 Inflammability class of insulation material acc. with UL94 Other Impact strength -
With distance piece - Number of openings - With sealing -
Degree of protection (IP), mounted IP66 Material adapter plate - Mounting method of the cable gland -

Tech Support