Flat gasket, HC-B24

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1407705

Part Number
1407705
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.96 €

70 7 Days

Loading...

  1. 1

Basic information

Material Plastic Model Flat sealing Outer diameter(mm) -
Inner diameter(mm) - Thickness(mm) - Material quality -
Fitting for thread size metric - Fitting for thread size PG - Number of feedthroughs -
Suitable for thread size NPT -

This page is Flat gasket, HC-B24, part number 1407705.
You can find the detail information about specifications and dimensions on part number 1407705.

Tech Support