Manufacturer part number: 1421363
Brand: PHOENIX CONTACT
Price: 24.24 €
Delivery time: 7 Days
Width: 68.7 mm
With hinged lid: false
Locking mechanism: Single locking lever
Position of the shackle: Cover
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1421363
UV resistant | false | Height(mm) | 129 | Depth(mm) | - |
---|---|---|---|---|---|
Colour housing | - | Number of conduit inlets | - | With cable screw gland | false |
EMC-version | false | Corrosion resistant | - | Material housing | Other |
Coating housing | - | Operation temperature(°C) | -40|125 | Inflammability class of insulation material acc. with UL94 | V0 |
Impact strength | - | With distance piece | - | Number of openings | - |
With sealing | - | Type of housing | Socket case | Degree of protection (IP), mounted | IP66 |
Material adapter plate | - | Position cable feed | Sideways | Mounting method of the cable gland | - |
This page is Housing, Box mounting base, HC-EVO-B16, part number 1421363.
You can find the detail information about specifications and dimensions on part number 1421363.
Part Number |
---|
1421364 |
1421365 |
1421366 |
1421381 |
1421382 |
1421455 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | With hinged lid | Locking mechanism | Position of the shackle |
---|---|---|---|---|---|---|---|---|---|
32.21 € | 6 | 7 Days | 105.67 | true | Single locking lever | Cover | |||
23.23 € | 8 | 7 Days | 57 | false | Double locking levers | Cover | |||
37.00 € | 5 | 7 Days | 93.97 | true | Double locking levers | None | |||
24.24 € | 8 | 7 Days | 68.7 | false | Single locking lever | Cover | |||
32.21 € | 6 | 7 Days | 102.77 | true | Single locking lever | Cover | |||
23.23 € | 8 | 7 Days | 57 | false | Double locking levers | Cover |