Cable Housing, PH CP-H (3012332)

Cable Housing, PH CP-H 3012332

Product Details:

Manufacturer part number: 3012332

Brand: PHOENIX CONTACT

Price: 2.02

Delivery time: 23 Days


Technical Data:

Width: 10.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3012332

Part Number
3012332
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)

2.02 €

90 23 Days 10.3

Loading...

  1. 1

Basic information

UV resistant false Height(mm) 38.44 Depth(mm) -
With hinged lid false Colour housing - Locking mechanism Other
Number of conduit inlets - With cable screw gland false EMC-version false
Corrosion resistant - Material housing - Coating housing -
Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0 Impact strength -
With distance piece - Number of openings - With sealing -
Type of housing Other Degree of protection (IP), mounted - Material adapter plate -
Position cable feed Other Position of the shackle - Mounting method of the cable gland -

This page is Cable Housing, PH CP-H, part number 3012332.
You can find the detail information about specifications and dimensions on part number 3012332.

Variation of this product

Part Number
3012333
3012334
3012335
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)

2.14 €

90 23 Days 15.45

2.26 €

90 23 Days 20.6

2.38 €

80 23 Days 25.75

Tech Support