Manufacturer part number: 1583827
Brand: PHOENIX CONTACT
Price: 23.65 €
Delivery time: 28 Days
Width: 33 mm
Height: 91.3 mm
EMC-version: false
Material housing: Other
Operation temperature: -40|125 °C
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1583827
UV resistant | false | Depth(mm) | - | With hinged lid | false |
---|---|---|---|---|---|
Colour housing | - | Locking mechanism | - | Number of conduit inlets | - |
With cable screw gland | false | Corrosion resistant | - | Coating housing | - |
Inflammability class of insulation material acc. with UL94 | V0 | Impact strength | - | With distance piece | - |
Number of openings | - | With sealing | - | Type of housing | - |
Degree of protection (IP), mounted | - | Material adapter plate | - | Position cable feed | Other |
Position of the shackle | - | Mounting method of the cable gland | - |
This page is Sleeve housing, VC-MP, part number 1583827.
You can find the detail information about specifications and dimensions on part number 1583827.
Part Number |
---|
1607732 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | EMC-version | Material housing | Operation temperature (°C) |
---|---|---|---|---|---|---|---|---|---|---|
42.98 € | 10 | 7 Days | 78 | 50 | true | - | -|- |