Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1404235 |
1404237 |
1404238 |
1404239 |
1414980 |
1414981 |
1414982 |
1414983 |
1420055 |
1420056 |
1420922 |
1420923 |
1420924 |
1420925 |
1420926 |
1420927 |
1420928 |
1420929 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Locking mechanism | With cable screw gland | EMC-version | Corrosion resistant | Coating housing | Operation temperature (°C) | Inflammability class of insulation material acc. with UL94 | Position cable feed | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.95 € | 9 | 11 Days | 57 | 152 | Screw | true | false | - | - | -40|100 | V0 | Other | |||
21.95 € | 9 | 11 Days | 57 | 172.63 | Screw | true | false | - | - | -40|100 | V0 | Sideways | |||
21.95 € | 9 | 11 Days | 57 | 152 | Screw | true | false | - | - | -40|100 | V0 | Other | |||
21.95 € | 9 | 11 Days | 57 | 177.34 | Screw | true | false | - | - | -40|100 | V0 | Sideways | |||
27.50 € | 7 | 7 Days | 56.99 | 151.99 | Screw | false | true | true | Uncoated | -40|125 | Other | Other | |||
27.50 € | 7 | 7 Days | 56.99 | 151.99 | Screw | false | true | true | Uncoated | -40|125 | Other | Sideways | |||
21.15 € | 9 | 7 Days | 56.99 | 151.99 | Screw | false | true | true | Uncoated | -40|125 | Other | Other | |||
21.15 € | 9 | 7 Days | 56.99 | 151.99 | Screw | false | true | true | Uncoated | -40|125 | Other | Sideways | |||
17.95 € | 11 | 7 Days | 56.99 | 151.99 | Swivel | false | true | true | Uncoated | -40|125 | Other | Other | |||
24.13 € | 8 | 7 Days | 56.99 | 151.99 | Swivel | false | true | true | Uncoated | -40|125 | Other | Other | |||
38.65 € | 5 | 7 Days | 56.99 | 151.99 | Screw | false | true | true | Powder coating | -40|125 | Other | Sideways | |||
38.65 € | 5 | 7 Days | 56.99 | 151.99 | Screw | false | true | true | Powder coating | -40|125 | Other | Sideways | |||
38.65 € | 5 | 7 Days | 56.99 | 151.99 | Screw | false | true | true | Powder coating | -40|125 | Other | Sideways | |||
38.65 € | 5 | 7 Days | 56.99 | 151.99 | Screw | false | true | true | Powder coating | -40|125 | Other | Other | |||
38.65 € | 5 | 7 Days | 56.99 | 151.99 | Screw | false | true | true | Powder coating | -40|125 | Other | Other | |||
38.65 € | 5 | 7 Days | 56.99 | 151.99 | Screw | false | true | true | Powder coating | -40|125 | Other | Other | |||
29.75 € | 7 | 7 Days | 56.99 | 151.99 | Screw | false | true | true | Powder coating | -40|125 | Other | Sideways | |||
29.75 € | 7 | 7 Days | 56.99 | 151.99 | Screw | false | true | true | Powder coating | -40|125 | Other | Other |
Loading...
UV resistant | false | Depth(mm) | - | With hinged lid | false |
---|---|---|---|---|---|
Colour housing | - | Number of conduit inlets | - | Material housing | Other |
Impact strength | - | With distance piece | - | Number of openings | - |
With sealing | - | Type of housing | Other | Degree of protection (IP), mounted | IP66 |
Material adapter plate | - | Position of the shackle | None | Mounting method of the cable gland | - |
Configure
Basic Attributes
Width(mm)
Height(mm)
Locking mechanism
With cable screw gland
EMC-version
Corrosion resistant
Coating housing
Operation temperature(°C)
Inflammability class of insulation material acc. with UL94
Position cable feed
Type
Filter by standard shipping days
Optional Attributes