Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3000680 |
3000682 |
3000683 |
3000684 |
3209507 |
3209756 |
3209772 |
3209785 |
3209798 |
3209808 |
3212756 |
3212769 |
3212785 |
3212798 |
3212808 |
3212811 |
3212824 |
3212837 |
3212840 |
3212853 |
3212866 |
3212879 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Type of housing | |
---|---|---|---|---|---|---|---|---|
2.79 € | 75 | 23 Days | 16.31 | 24.1 | - | |||
3.00 € | 75 | 23 Days | 32.61 | 24.1 | - | |||
3.15 € | 75 | 23 Days | 40.76 | 24.1 | - | |||
3.31 € | 60 | 23 Days | 48.91 | 24.1 | Other | |||
2.12 € | 100 | 7 Days | 46.37 | 19.94 | - | |||
2.04 € | 100 | 7 Days | 41.22 | 19.94 | - | |||
2.44 € | 80 | 26 Days | 56.67 | 19.94 | - | |||
2.52 € | 80 | 7 Days | 61.82 | 19.94 | - | |||
2.61 € | 70 | 26 Days | 66.97 | 19.94 | - | |||
2.70 € | 70 | 7 Days | 72.12 | 19.94 | - | |||
1.36 € | 150 | 7 Days | 10.3 | 19.91 | - | |||
1.45 € | 150 | 7 Days | 14.35 | 19.91 | - | |||
1.59 € | 125 | 26 Days | 21.01 | 19.91 | - | |||
1.69 € | 125 | 23 Days | 24.5 | 19.91 | - | |||
1.88 € | 100 | 26 Days | 27.99 | 19.91 | - | |||
1.96 € | 100 | 26 Days | 31.49 | 19.91 | - | |||
2.16 € | 100 | 26 Days | 34.99 | 19.91 | - | |||
2.25 € | 90 | 26 Days | 38.49 | 19.91 | - | |||
2.32 € | 80 | 7 Days | 41.99 | 19.91 | - | |||
2.41 € | 80 | 26 Days | 45.49 | 19.91 | - | |||
2.49 € | 80 | 26 Days | 48.99 | 19.91 | - | |||
2.56 € | 80 | 23 Days | 52.49 | 19.91 | - |
Loading...
UV resistant | false | Depth(mm) | - | With hinged lid | false |
---|---|---|---|---|---|
Colour housing | - | Locking mechanism | Other | Number of conduit inlets | - |
With cable screw gland | false | EMC-version | false | Corrosion resistant | - |
Material housing | - | Coating housing | - | Operation temperature(°C) | -|- |
Inflammability class of insulation material acc. with UL94 | V0 | Impact strength | - | With distance piece | - |
Number of openings | - | With sealing | - | Degree of protection (IP), mounted | - |
Material adapter plate | - | Position cable feed | Other | Position of the shackle | - |
Mounting method of the cable gland | - |