Manufacturer part number: 1855539
Brand: PHOENIX CONTACT
Price: 19.96 €
Delivery time: 29 Days
Height: 65 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1855539
Width(mm) | 33 | UV resistant | false | Depth(mm) | - |
---|---|---|---|---|---|
With hinged lid | false | Colour housing | - | Locking mechanism | Screw |
Number of conduit inlets | - | With cable screw gland | false | EMC-version | true |
Corrosion resistant | - | Material housing | Other | Coating housing | - |
Operation temperature(°C) | -40|125 | Inflammability class of insulation material acc. with UL94 | V0 | Impact strength | - |
With distance piece | - | Number of openings | - | With sealing | - |
Type of housing | - | Degree of protection (IP), mounted | IP65 | Material adapter plate | - |
Position cable feed | Other | Position of the shackle | None | Mounting method of the cable gland | - |
This page is Housing, Sleeve housing, VC-MP, part number 1855539.
You can find the detail information about specifications and dimensions on part number 1855539.
Part Number |
---|
1855568 |
1884908 |
1884924 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Height (mm) |
---|---|---|---|---|---|---|
29.04 € | 10 | 28 Days | 75 | |||
20.80 € | 10 | 25 Days | 65 | |||
27.67 € | 10 | 28 Days | 75 |