Manufacturer part number: 1424402
Brand: PHOENIX CONTACT
Price: 23.02 €
Delivery time: 7 Days
Position cable feed: Sideways
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1424402
Width(mm) | 68.5 | UV resistant | false | Height(mm) | 82 |
---|---|---|---|---|---|
Depth(mm) | - | With hinged lid | false | Colour housing | - |
Locking mechanism | Double locking levers | Number of conduit inlets | - | With cable screw gland | false |
EMC-version | true | Corrosion resistant | true | Material housing | Other |
Coating housing | Uncoated | Operation temperature(°C) | -40|125 | Inflammability class of insulation material acc. with UL94 | Other |
Impact strength | - | With distance piece | - | Number of openings | - |
With sealing | - | Type of housing | Other | Degree of protection (IP), mounted | IP66 |
Material adapter plate | - | Position of the shackle | None | Mounting method of the cable gland | - |
This page is Housing, Sleeve housing, HC-STA-D50, part number 1424402.
You can find the detail information about specifications and dimensions on part number 1424402.
Part Number |
---|
1424403 |
1424404 |
1424405 |
1424406 |
1424407 |
1424408 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Position cable feed |
---|---|---|---|---|---|---|
25.05 € | 8 | 7 Days | Sideways | |||
25.05 € | 8 | 7 Days | Sideways | |||
23.02 € | 8 | 7 Days | Sideways | |||
25.05 € | 8 | 7 Days | Sideways | |||
25.05 € | 8 | 7 Days | Sideways | |||
25.05 € | 8 | 7 Days | Other |