Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1035117
Material | Steel | Head form | - | Screwing system | - |
---|---|---|---|---|---|
Surface protection | - | Material quality | - | Length(mm) | 10 |
Thread type | - | Thread size (metric) | - | Thread size (imperial) | - |
With nut | - | Thread per inch | - |
This page is Screw, M23-Z0001, part number 1035117.
You can find the detail information about specifications and dimensions on part number 1035117.