Manufacturer part number: 1411061
Brand: PHOENIX CONTACT
Price: 58.71 €
Delivery time: 7 Days
Position cable feed: Sideways
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1411061
Width(mm) | 58 | UV resistant | false | Height(mm) | 192 |
---|---|---|---|---|---|
Depth(mm) | - | With hinged lid | false | Colour housing | - |
Locking mechanism | Screw | Number of conduit inlets | - | With cable screw gland | false |
EMC-version | true | Corrosion resistant | - | Material housing | Other |
Coating housing | Powder coating | Operation temperature(°C) | -40|125 | Inflammability class of insulation material acc. with UL94 | Other |
Impact strength | - | With distance piece | - | Number of openings | - |
With sealing | - | Type of housing | Other | Degree of protection (IP), mounted | IP66 |
Material adapter plate | - | Position of the shackle | None | Mounting method of the cable gland | - |
This page is Housing, Sleeve housing, HC-HPR-B24, part number 1411061.
You can find the detail information about specifications and dimensions on part number 1411061.
Part Number |
---|
1411062 |
1411887 |
1411888 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Position cable feed |
---|---|---|---|---|---|---|
58.71 € | 4 | 7 Days | Other | |||
58.71 € | 4 | 7 Days | Sideways | |||
58.71 € | 4 | 7 Days | Other |