Manufacturer part number: 2702476
Brand: PHOENIX CONTACT
Price: 283.85 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2702476
Mounting method | - | Protection class | III | Width(mm) | - |
---|---|---|---|---|---|
Lamp holder | Other | Colour housing | - | Voltage type | - |
With dimmer | - | Suitable for lamp power(W) | -|- | With socket outlet | - |
Type of control gear | - | Adjustable | - | Colour rendering index CRI | - |
Diameter(mm) | - | With switch | - | Bendable | - |
Length(mm) | - | Height/depth(mm) | - | Material housing | - |
Lamp type | Other | Type of luminaire | - | Direct-/indirect proportion separately controllable | - |
Colour cover | - | Material cover | - | Nominal voltage(V) | 24|24 |
With light source | true | Suitable for number of lamps | - | Suitable for wall mounting | - |
Control gear included | true | Fit for monitor workplace acc. EN 12464-1 | - | Colour temperature(K) | -|- |
Max. system power(W) | - | Rated luminous flux acc. IEC 62722-2-1(lm) | - | Colour of light | - |
Rated life time L70/B10 at 25 °C(h) | - | Rated life time L70/B50 at 25 °C(h) | - | Rated life time L80/B10 at 25 °C(h) | - |
Rated life time L80/B50 at 25 °C(h) | - | Rated life time L90/B10 at 25 °C(h) | - | Rated life time L90/B50 at 25 °C(h) | - |
Power supply energy efficiency index (EEI) | - | Dimming 0-10 V | - | Dimming 1-10 V | - |
Dimming DALI | - | Dimming DMX | - | Dimming potentiometer (integrated) | - |
Dimming GPRS | - | Dimming LineSwitch | - | Dimming manufacturer's proprietary system | - |
Dimming mains voltage modulation | - | Dimming phase cut-off | - | Dimming phase cut-on | - |
Dimming programmable | - | Dimming RF | - | Dimming Sine Wave Reduction | - |
Dimming Touch and Dim | - | Dimming Zigbee | - | Dimming with push-button | - |
No dim function | - | Light distributor | - | Dimming DSI | - |
Energy efficiency class of the built-in lamp | - | Energy efficiency class of the provided exchangeable built-in lamp | - | Highest energy efficiency class of the exchangeable lamp | - |
Lowest energy efficiency class of the exchangeable lamp | - | Adjustable height | - | Power factor | - |
This page is LED machine light, PLD M, part number 2702476.
You can find the detail information about specifications and dimensions on part number 2702476.
Part Number |
---|
2702475 |
2702477 |
2702478 |
2702479 |
2702480 |
2702481 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
202.57 € | 1 | 7 Days | |||
429.23 € | 1 | 7 Days | |||
591.23 € | 1 | 89 Days | |||
737.31 € | 1 | 89 Days | |||
306.00 € | 1 | 7 Days | |||
436.15 € | 1 | 7 Days |