Double-level terminal block, PTTBS (3211261)

Double-level terminal block, PTTBS 3211261

Product Details:

Manufacturer part number: 3211261

Brand: PHOENIX CONTACT

Price: 2.37

Delivery time: 18 Days


Technical Data:

Colour: Blue

Rated voltage: 800 V

Length: 92.6 mm

Width/grid dimension: 5.2 mm

Height at lowest possible mounting height: 55 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3211261

Part Number
3211261
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Rated voltage
(V)
Length
(mm)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Number of clamp positions per level Internally connected stages Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Explosion-tested version 'Ex e'

2.37 €

100 18 Days Blue80092.65.2552false0.14|40.14|2.50.14|40.14|2.522false

Loading...

  1. 1

Basic information

Mounting method Other Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0
Closing plate required true Type of electrical connection 1 Other Type of electrical connection 2 Other
Number of levels 2 Material insulation body Other Connection position -

This page is Double-level terminal block, PTTBS, part number 3211261.
You can find the detail information about specifications and dimensions on part number 3211261.

Variation of this product

Part Number
1037089
3209607
3209612
3211262
3211838
3211848
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Rated voltage
(V)
Length
(mm)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Number of clamp positions per level Internally connected stages Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Explosion-tested version 'Ex e'

2.28 €

100 7 Days Yellow500785.2552false0.14|40.14|2.50.14|40.14|2.522true

2.15 €

100 7 Days Red500785.2552false0.14|40.14|2.50.14|40.14|2.522true

2.15 €

100 7 Days Blue500785.2552false0.14|40.14|2.50.14|40.14|2.522true

5.05 €

50 63 Days Grey80092.65.2552true0.14|40.14|2.50.14|40.14|2.522false

2.39 €

100 7 Days Blue800966.254.52false0.2|60.25|40.2|60.2|428true

4.87 €

50 7 Days Grey800966.254.52true0.2|60.25|40.2|60.2|428true

Tech Support