Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3050316
Mounting method | Other | Colour | Blue | Rated voltage(V) | 800 |
---|---|---|---|---|---|
Length(mm) | 82.5 | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 |
Width/grid dimension(mm) | 6.2 | Height at lowest possible mounting height(mm) | 42.8 | Closing plate required | true |
Type of electrical connection 1 | Plug-in connection | Type of electrical connection 2 | Screw connection | Number of levels | 1 |
Number of clamp positions per level | 3 | Internally connected stages | false | Connectable conductor cross section solid-core(mm²) | 0.5|2.5 |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.5|2.5 | Connectable conductor cross section multi-wired(mm²) | 0.5|2.5 |
Material insulation body | Other | Connection position | - | Rated current In(A) | 24 |
Explosion-tested version 'Ex e' | true |
This page is Feed-through terminal block, QTCU, part number 3050316.
You can find the detail information about specifications and dimensions on part number 3050316.