High-current terminal block, UKH (0711852)

High-current terminal block, UKH 0711852

Product Details:

Manufacturer part number: 0711852

Brand: PHOENIX CONTACT

Price: 42.36

Delivery time: 7 Days


Technical Data:

Colour: Blue

Rated voltage: 1000 V

Length: 100 mm

Width/grid dimension: 36 mm

Height at lowest possible mounting height: 123.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0711852

Part Number
0711852
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Rated voltage
(V)
Length
(mm)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Explosion-tested version 'Ex e'

42.36 €

6 7 Days Blue100010036123.670|24070|18570|24035|95415true

Loading...

  1. 1

Basic information

Mounting method Other Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0
Closing plate required false Type of electrical connection 1 Screw connection Type of electrical connection 2 Screw connection
Number of levels 1 Number of clamp positions per level 2 Internally connected stages false
Material insulation body Other Connection position -

This page is High-current terminal block, UKH, part number 0711852.
You can find the detail information about specifications and dimensions on part number 0711852.

Variation of this product

Part Number
3009080
3010110
3010123
3247019
3247051
3247062
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Rated voltage
(V)
Length
(mm)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Explosion-tested version 'Ex e'

14.11 €

20 7 Days Other100070.5208116|7025|5025|5010|16150false

34.75 €

6 7 Days Grey100010031107.335|15050|15050|15025|50309true

34.75 €

6 7 Days Blue100010031107.335|15050|15050|15025|50309true

14.11 €

20 7 Days Grey1000103.4207616|7025|5025|7010|16150false

25.56 €

10 7 Days Grey1000103.420.38016|9516|7025|7016|25192false

14.11 €

20 74 Days Blue100075.5207616|7025|5025|7010|16150false

Tech Support