Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3049518
Part Number
|
---|
3049518 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Length (mm) | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.75 € | 50 | Quote | Grey | 66 | 12.3 | 49.9 | 2.5|2.5 | -|- | 0.1|2.5 | 0.1|2.5 | 24 |
Loading...
Mounting method | Other | Rated voltage(V) | 1000 | Operation temperature(°C) | -|- |
---|---|---|---|---|---|
Inflammability class of insulation material acc. with UL94 | V0 | Closing plate required | true | Type of electrical connection 1 | Bolt connection |
Type of electrical connection 2 | Bolt connection | Number of levels | 1 | Number of clamp positions per level | 2 |
Internally connected stages | false | Material insulation body | Other | Connection position | - |
Explosion-tested version 'Ex e' | true |
This page is Bolt Connection terminal block, RTO, part number 3049518.
You can find the detail information about specifications and dimensions on part number 3049518.
Configure
Basic Attributes
Type
Colour
Length(mm)
Width/grid dimension(mm)
Height at lowest possible mounting height(mm)
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Rated current In(A)
Optional Attributes
Part Number |
---|
3049615 |
3049628 |
3049660 |
3049767 |
3049864 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Length (mm) | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.03 € | 50 | Quote | Green/yellow | 66 | 12.3 | 49.9 | 0.5|2.5 | 0.1|2.5 | 0.1|2.5 | -|- | 24 | |||
9.16 € | 50 | Quote | Green/yellow | 66 | 16.3 | 49.9 | 0.5|6 | 0.1|6 | 0.1|6 | -|- | 41 | |||
3.75 € | 50 | Quote | Blue | 66 | 12.3 | 49.9 | 0.5|2.5 | 0.1|2.5 | 0.1|2.5 | 0.1|2.5 | 24 | |||
4.09 € | 50 | Quote | Blue | 66 | 16.3 | 49.9 | 0.5|6 | 0.1|6 | 0.1|6 | 0.1|6 | 41 | |||
11.19 € | 25 | Quote | Blue | 84 | 20.2 | 63.2 | 2.5|35 | 2.5|35 | 2.5|35 | 2.5|35 | 125 |