Feed-through terminal block, PT (3040048)

Feed-through terminal block, PT 3040048

Product Details:

Manufacturer part number: 3040048

Brand: PHOENIX CONTACT

Price: 2.07

Delivery time: 21 Days


Technical Data:

Colour: Blue

Rated voltage: 500 V

Length: 111.2 mm

Operation temperature: -|- °C

Width/grid dimension: 5.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3040048

Part Number
3040048
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Rated voltage
(V)
Length
(mm)
Operation temperature
(°C)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Number of clamp positions per level Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Explosion-tested version 'Ex e'

2.07 €

100 21 Days Blue500111.2-|-5.235.360.14|40.14|2.50.14|40.14|2.524false

Loading...

  1. 1

Basic information

Mounting method Other Inflammability class of insulation material acc. with UL94 V0 Closing plate required true
Type of electrical connection 1 Other Type of electrical connection 2 Other Number of levels 1
Internally connected stages false Material insulation body Other Connection position -

This page is Feed-through terminal block, PT, part number 3040048.
You can find the detail information about specifications and dimensions on part number 3040048.

Variation of this product

Part Number
1030164
1106767
3061762
3208129
3208130
3208157
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Rated voltage
(V)
Length
(mm)
Operation temperature
(°C)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Number of clamp positions per level Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Explosion-tested version 'Ex e'

2.49 €

100 77 Days Yellow100075.4-|-12.252.620.5|250.5|160.5|250.5|1676true

1.45 €

150 26 Days Other80072.2-|-5.235.340.14|40.14|2.50.14|4-|-24true

1.68 €

150 50 Days Orange100057.7-|-8.242.220.5|100.5|60.5|100.5|641false

0.79 €

250 22 Days Green50045-|-3.530.520.14|1.50.14|10.14|1.50.14|1.517.5true

0.79 €

250 22 Days Yellow50045-|-3.530.520.14|1.50.14|10.14|1.50.14|1.517.5true

0.96 €

200 22 Days Orange50054-|-3.530.530.14|1.50.14|10.14|1.50.14|1.517.5true

Tech Support