Manufacturer part number: 3049110
Brand: PHOENIX CONTACT
Price: 5.02 €
Delivery time: 82 Days
Width/grid dimension: 12.3 mm
Height at lowest possible mounting height: 51 mm
Connectable conductor cross section solid-core: 0.5|2.5 mm²
Connectable conductor cross section fine-strand with cable end sleeve: 0.1|2.5 mm²
Connectable conductor cross section fine-strand without cable end sleeve: 0.1|2.5 mm²
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3049110
Part Number
|
---|
3049110 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
5.02 € | 50 | 82 Days | 12.3 | 51 | 0.5|2.5 | 0.1|2.5 | 0.1|2.5 | 0.1|2.5 | 24 |
Loading...
Mounting method | Other | Colour | Blue | Rated voltage(V) | 1000 |
---|---|---|---|---|---|
Length(mm) | 66 | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 |
Closing plate required | true | Type of electrical connection 1 | Bolt connection | Type of electrical connection 2 | Bolt connection |
Number of levels | 1 | Number of clamp positions per level | 2 | Internally connected stages | false |
Material insulation body | Other | Connection position | - | Explosion-tested version 'Ex e' | true |
This page is Bolt Connection terminal block, RT, part number 3049110.
You can find the detail information about specifications and dimensions on part number 3049110.
Configure
Basic Attributes
Type
Width/grid dimension(mm)
Height at lowest possible mounting height(mm)
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Rated current In(A)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3049123 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
5.47 € | 50 | 50 Days | 16.3 | 50.4 | 0.5|6 | 0.1|6 | 0.1|6 | 0.1|6 | 41 |