Mini feed-through terminal block, MSB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3073092
3244038
3244054
3244135
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Length
(mm)

1.15 €

200 50 Days Yellow32

1.15 €

200 50 Days Orange32

1.07 €

200 50 Days Blue32

1.15 €

200 50 Days Orange42.7

Loading...

  1. 1

Basic information

Mounting method Other Rated voltage(V) 800 Operation temperature(°C) -|-
Inflammability class of insulation material acc. with UL94 V0 Width/grid dimension(mm) 5.2 Height at lowest possible mounting height(mm) 22
Closing plate required true Type of electrical connection 1 Spring clamp connection Type of electrical connection 2 Spring clamp connection
Number of levels 1 Number of clamp positions per level 2 Internally connected stages false
Connectable conductor cross section solid-core(mm²) 0.08|4 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.14|2.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.08|2.5
Connectable conductor cross section multi-wired(mm²) 0.08|2.5 Material insulation body Other Connection position -
Rated current In(A) 24 Explosion-tested version 'Ex e' true

Tech Support