Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Mounting method | Other | Rated voltage(V) | 500 | Length(mm) | 99.6 |
---|---|---|---|---|---|
Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 | Width/grid dimension(mm) | 5.2 |
Height at lowest possible mounting height(mm) | 49.9 | Closing plate required | true | Type of electrical connection 1 | Plug-in connection |
Type of electrical connection 2 | Plug-in connection | Number of levels | 2 | Number of clamp positions per level | 2 |
Internally connected stages | false | Connectable conductor cross section solid-core(mm²) | 0.25|1.5 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.2|1.5 |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.25|1.5 | Connectable conductor cross section multi-wired(mm²) | 0.25|1.5 | Material insulation body | Other |
Connection position | - | Rated current In(A) | 17.5 | Explosion-tested version 'Ex e' | true |