Manufacturer part number: 3214081
Brand: PHOENIX CONTACT
Price: 18.63 €
Delivery time: 7 Days
Colour: Blue
Number of clamp positions per level: 2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3214081
Mounting method | Other | Rated voltage(V) | 1000 | Length(mm) | 110.4 |
---|---|---|---|---|---|
Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 | Width/grid dimension(mm) | 16.3 |
Height at lowest possible mounting height(mm) | 48.8 | Closing plate required | false | Type of electrical connection 1 | Screw connection |
Type of electrical connection 2 | Other | Number of levels | 1 | Internally connected stages | false |
Connectable conductor cross section solid-core(mm²) | 1.5|50 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 1.5|35 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 1.5|50 |
Connectable conductor cross section multi-wired(mm²) | 1.5|16 | Material insulation body | Other | Connection position | - |
Rated current In(A) | 105 | Explosion-tested version 'Ex e' | false |
This page is Potential collective terminal, PTU, part number 3214081.
You can find the detail information about specifications and dimensions on part number 3214081.
Part Number |
---|
3214080 |
3214082 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Number of clamp positions per level |
---|---|---|---|---|---|---|---|
18.63 € | 20 | 7 Days | Grey | 11 | |||
18.63 € | 20 | 7 Days | Other | 2 |