Feed-through terminal block, ST (1013464)

Feed-through terminal block, ST 1013464

Product Details:

Manufacturer part number: 1013464

Brand: PHOENIX CONTACT

Price: 2.34

Delivery time: 22 Days


Technical Data:

Colour: Red

Rated voltage: 800 V

Length: 87 mm

Width/grid dimension: 6.2 mm

Number of clamp positions per level: 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1013464

Part Number
1013464
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Rated voltage
(V)
Length
(mm)
Width/grid dimension
(mm)
Number of clamp positions per level Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Explosion-tested version 'Ex e'

2.34 €

100 22 Days Red800876.240.08|60.14|40.08|40.08|432true

Loading...

  1. 1

Basic information

Mounting method Other Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0
Height at lowest possible mounting height(mm) 36.5 Closing plate required true Type of electrical connection 1 Spring clamp connection
Type of electrical connection 2 Spring clamp connection Number of levels 1 Internally connected stages false
Material insulation body Other Connection position -

This page is Feed-through terminal block, ST, part number 1013464.
You can find the detail information about specifications and dimensions on part number 1013464.

Variation of this product

Part Number
1013467
3035506
3037181
3037261
3037287
3037368
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Rated voltage
(V)
Length
(mm)
Width/grid dimension
(mm)
Number of clamp positions per level Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Explosion-tested version 'Ex e'

2.34 €

100 22 Days Black800876.240.08|60.14|40.08|40.08|432true

1.20 €

200 77 Days Other80048.55.220.08|40.14|2.50.08|2.50.08|2.524true

1.53 €

150 78 Days Brown800566.220.08|60.14|40.08|40.08|432true

1.42 €

150 33 Days Yellow50060.54.230.08|1.50.14|1.50.08|1.50.08|1.517.5true

1.42 €

150 33 Days Green50060.54.230.08|1.50.14|1.50.08|1.50.08|1.517.5true

1.98 €

100 33 Days Yellow80071.56.230.08|60.14|40.08|40.08|432true

Tech Support