Manufacturer part number: 3073209
Brand: PHOENIX CONTACT
Price: 1.71 €
Delivery time: 50 Days
Colour: Yellow
Length: 42.7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3073209
Mounting method | Other | Rated voltage(V) | 800 | Operation temperature(°C) | -|- |
---|---|---|---|---|---|
Inflammability class of insulation material acc. with UL94 | V0 | Width/grid dimension(mm) | 10.4 | Height at lowest possible mounting height(mm) | 22 |
Closing plate required | true | Type of electrical connection 1 | Spring clamp connection | Type of electrical connection 2 | Spring clamp connection |
Number of levels | 1 | Number of clamp positions per level | 2 | Internally connected stages | false |
Connectable conductor cross section solid-core(mm²) | 0.08|4 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.14|2.5 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.08|2.5 |
Connectable conductor cross section multi-wired(mm²) | 0.08|2.5 | Material insulation body | Other | Connection position | - |
Rated current In(A) | 24 | Explosion-tested version 'Ex e' | false |
This page is Mini Feed-through terminal block, MSDBV, part number 3073209.
You can find the detail information about specifications and dimensions on part number 3073209.
Part Number |
---|
3073160 |
3073173 |
3073212 |
3073254 |
3249156 |
3249208 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Length (mm) |
---|---|---|---|---|---|---|---|
1.69 € | 150 | 50 Days | Yellow | 32 | |||
1.69 € | 150 | 50 Days | Orange | 32 | |||
1.71 € | 150 | 50 Days | Orange | 42.7 | |||
1.69 € | 150 | 50 Days | Orange | 32 | |||
1.61 € | 150 | 50 Days | Blue | 32 | |||
1.61 € | 150 | 43 Days | Blue | 32 |